IESNA:LM-63-2002
[TEST]P1449907
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC60_T3_48W_5000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T3 distribution, 48W 5000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7810
TILT=NONE
1 -1 1 181 25 1 1 0.6667 0.4167 0
1 1 45.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2408.5 2426.8 2444.3 2459.2 2478.8 2493.8 2510.6 2525.4 2543.4 2559.3
2576.2 2589.2 2603.3 2620 2631.8 2644.1 2658.3 2671.8 2685.9 2697.4
2709.7 2720.7 2731.6 2747.5 2760.3 2772.6 2785.4 2793.8 2806.3 2821.7
2830.8 2839.9 2844.5 2848.4 2847.4 2844.9 2837.8 2828.4 2819.7 2803.5
2786.5 2768.7 2746.1 2720.2 2685.8 2655.8 2616.6 2563.9 2514.2 2461.3
2408.7 2351.3 2287.5 2218.8 2152.9 2091 2017.2 1942.1 1855.1 1761.4
1667 1572.9 1474.3 1371.1 1276 1180.3 1099.5 1013.2 902.7 792.9
741.7 692.4 643.2 601.3 563.2 531.1 502.8 480.9 465.5 444.5
408.1 353.4 295.7 242.9 193.4 134 92.5 74 55.6 37.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2427 2443.4 2461.6 2478 2490.5 2503.4 2518.8 2535.5 2550.8
2564.8 2579.1 2591.1 2605.9 2617.5 2629.6 2638.2 2649.3 2659.7 2671.8
2682.7 2693.9 2701 2712.9 2723.9 2733.4 2742.9 2753.7 2763.1 2772
2780.5 2790.3 2797.3 2803.1 2803.8 2799.2 2798.9 2788.2 2781.7 2766.4
2748.6 2732.7 2716.2 2691.1 2662.4 2633.4 2597.1 2558.2 2512.9 2458.7
2408.8 2352.8 2295.1 2228.7 2161.3 2096 2029.8 1958.9 1882.1 1796.8
1701.5 1610.4 1511.7 1410.6 1305 1202.4 1105.4 1022.1 925.7 813.7
756.5 701.3 646.1 611.3 573.2 530.8 485.7 441.3 406 381
360.6 337.2 304.3 270.7 239.8 188.3 139 81.2 60.6 40.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2423.2 2439.2 2452.2 2466.9 2480.9 2491.6 2503.8 2513.8 2527
2538.8 2549.7 2559.6 2571.2 2575.7 2584.1 2591.5 2596.9 2605 2609.5
2617.2 2624.4 2629.8 2632.4 2638.7 2643.5 2648.7 2652.5 2656.2 2659.4
2663.1 2667.8 2670.4 2676.1 2679.6 2677.3 2677.6 2674.5 2667.8 2662.4
2653.1 2641.9 2623.3 2605.2 2584.1 2563.4 2538 2508 2475.8 2440.5
2397.9 2350.4 2299.5 2248 2185.8 2121.2 2055.2 1983.1 1916.2 1841.7
1769.3 1686.8 1593.8 1502.9 1416.2 1325.3 1228.6 1127.6 1021.9 916.9
794.1 711.7 629.7 547.7 512.4 476.1 443.6 409.9 370.6 335.7
310.1 286.1 261.5 226.7 176.5 136.2 100.6 66.9 50.3 33.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2420.3 2430.5 2444.1 2451.4 2460.5 2471.3 2478.5 2483.3 2492.8
2500.6 2507.4 2510 2517 2521.2 2523.8 2525.9 2526.1 2522.5 2524.4
2525.5 2524.4 2524.1 2520.5 2519 2516.7 2512.2 2507.9 2502.4 2497.8
2490.8 2485.8 2481 2475.3 2466.4 2461 2454.8 2448.4 2441.8 2435.3
2426 2417.1 2407.9 2396.7 2386.8 2375.6 2361.9 2346.6 2326.8 2304.1
2280 2256 2227.2 2197.5 2159.3 2113.9 2066.5 2016 1958.7 1896.8
1824.3 1747.2 1663.5 1573.3 1483 1385.5 1283.4 1182.2 1097.4 1036.3
973.4 887.4 754.6 656.4 559.5 462.5 416.9 392.3 367.9 319.2
257.7 217.2 189.7 165.3 145.3 123.5 85 47.5 10 6.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2418.7 2425.8 2431.3 2439.1 2439.7 2447 2448.5 2450.8 2450.3
2451.7 2453.1 2452.6 2451.4 2451.4 2449.2 2443.4 2440.8 2436 2430.9
2421.9 2415.5 2403.2 2394.7 2382 2371.2 2358.9 2347.4 2330.9 2316.7
2299.5 2284.4 2268.4 2246.6 2229.1 2210.4 2189.3 2170.4 2147 2129
2108.6 2085.2 2066.5 2048.7 2026.6 2006.5 1988.1 1968.3 1950.2 1932.3
1914.1 1897.3 1877.1 1858.5 1840.3 1813.2 1788.6 1762.3 1733.8 1703.1
1666.3 1624.1 1580.5 1533.9 1482.4 1420.5 1349.9 1271.2 1178.8 1081
968.5 831.8 709.4 587.2 464.9 500.4 459.6 323.7 234.8 186.9
190.5 197 142 92.5 75.1 57.8 40.5 28.7 15.2 10.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2413.8 2416.3 2419.8 2415.9 2416.1 2415.5 2411.8 2410.9 2405.6
2401.5 2397.5 2388.4 2382.9 2376.5 2367.1 2360.1 2346.9 2338.6 2325.4
2312.5 2297.6 2282.3 2269 2249.9 2228.1 2208.2 2188 2164.2 2139.6
2113.8 2089 2059.3 2030.6 2002.3 1971.8 1938.6 1906 1874.9 1842.3
1808.4 1776.9 1740.6 1705.8 1671 1637.5 1604.9 1568.9 1531.6 1494.2
1454.9 1415.4 1374.7 1334.3 1293.2 1252.8 1212.2 1172.4 1131.5 1089.8
1048.4 1010.2 971.2 933.3 897.9 864.1 833.4 805.2 779 758.3
737.7 717.2 694.4 660.7 607.8 546.3 489.2 430.4 355 282.4
221.1 163.4 116 78.5 61.1 44 26.9 15.5 6.4 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2404.9 2404.6 2401.3 2396.7 2391.4 2381.5 2375 2367.6 2358.5
2348.7 2340.2 2328.7 2315.9 2300 2286.8 2272.4 2259.7 2244.6 2230.7
2216.7 2204.8 2190.3 2176.7 2162.5 2141 2120.4 2097.9 2068 2036.5
2005.8 1970.9 1937.7 1905.3 1870.6 1836.8 1804 1767.7 1731.9 1694.9
1658.6 1623.1 1587.6 1552 1513.5 1473.5 1433.6 1391.6 1350.7 1310
1268.1 1226.6 1182.9 1141.5 1097.6 1054.9 1011 965 916.8 873
825.8 781.6 740.2 697.2 655.5 616.2 575.9 535 494.7 454
412.9 371.8 332.4 293.7 257.4 222.9 193.3 163.6 134.1 110
88.3 69.1 52.2 38.7 28.2 21.3 14.5 7.7 3.6 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2401.8 2394.5 2387.3 2377.2 2372.3 2361.2 2349.9 2340.7 2334.4
2327.2 2321.7 2316.9 2308.8 2301.2 2285.2 2271.2 2244.9 2217.4 2190.4
2164.8 2141.8 2120.3 2096.8 2073.6 2050.5 2028.1 2002.8 1976.4 1951.3
1923.2 1895.3 1869 1839.7 1808.3 1780.4 1752 1721.1 1689.6 1657.3
1626.3 1598.3 1570.3 1541.2 1509.1 1475.9 1443.3 1409.4 1374.5 1338.4
1299.6 1260.7 1224.7 1188.4 1151.4 1113.7 1075.6 1038.1 999.2 959.3
916.7 873 832.1 790.8 748.1 707.7 665.4 624.6 584.8 544.1
505.2 465.5 423.1 378.5 332.9 284.5 239.7 209.1 178.4 147.8
128.6 109.6 92.2 75.7 60.3 46 32.4 22 11.6 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2398.2 2385.8 2377.3 2366.6 2358.2 2350.6 2349.7 2349.2 2349.1
2339 2324 2297.4 2269.5 2248.6 2229.4 2211.1 2194.8 2176.2 2160.2
2143 2123.9 2104.2 2086.4 2067.7 2047.5 2025 2006.5 1985.3 1965.8
1942.8 1920.2 1898.9 1876.7 1852.6 1831 1807 1785.6 1759 1735.1
1713.2 1686.1 1660.2 1633.3 1609.6 1586 1562.4 1537.5 1507.9 1480.3
1455.5 1429.9 1402.5 1373 1340.6 1309 1277.7 1245.9 1212.7 1177.2
1140.1 1103.1 1060.4 1011.1 954.1 891.2 825.4 754.7 683.5 616.6
562 526 486.9 449.7 423.8 401.9 377.6 353.9 332.1 309.1
287 263.7 240.2 216.4 181.8 147.5 123.2 81.9 54.6 27.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2396.9 2380.7 2367.2 2356.6 2357.6 2363.2 2363.5 2350.5 2333.1
2302.1 2280.3 2263.1 2248 2235.9 2221.2 2209.1 2196.1 2181.2 2167.3
2155.3 2138.4 2124.3 2110.2 2094.3 2079.4 2064.1 2049.1 2036.8 2022.7
2005 1992.1 1976.9 1960.3 1944.3 1927.1 1913.8 1894.2 1876.7 1856
1838 1823.2 1808.4 1792 1770 1749.7 1732.4 1716.8 1697.2 1675.8
1653.7 1631.2 1608.7 1586.2 1563.5 1529.3 1482.1 1425.6 1357.9 1287.6
1215.7 1137.6 1061.6 985.1 912.1 861.7 824.7 777.5 718.9 674.3
642.7 612.3 579.9 547.8 517 488.2 456.4 427.9 400.5 374
340.5 304.6 269.5 243.2 195.2 147.2 99.3 51.3 3.4 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2390.2 2378.3 2364.3 2360.9 2364.2 2367.5 2355.7 2330.6 2301.6
2284.3 2272.9 2258.8 2247.8 2239.9 2227.9 2216.7 2204.8 2194.7 2183.1
2170.9 2161.5 2150.5 2139.2 2128.2 2119.6 2112.4 2101.7 2092.1 2082.1
2070.3 2063 2054.2 2044.8 2033.9 2024 2011.6 2000.3 1988.8 1979.8
1970.4 1959.7 1944.7 1933.4 1922.3 1909.7 1895.7 1875.1 1852.3 1829.8
1795.5 1753.4 1700.7 1632.6 1564.5 1496.4 1421.1 1340.2 1251.3 1169.5
1090.2 1022.1 977.4 931.7 866.6 792.5 736.1 699.7 671.4 642
613.5 587.4 560.4 529.6 496.2 460.9 420.8 375.4 333.2 295.7
267 237.1 180.7 124.1 47.7 33.9 20.2 6.5 2.4 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2390.5 2374.6 2362 2361.9 2367.2 2364.5 2347.1 2313.4 2295.2
2282.4 2269.5 2260.4 2251.8 2242.5 2233.1 2225 2216.4 2205.4 2196.3
2188.7 2180.7 2170.9 2167.5 2161.1 2151.7 2147.9 2137.9 2132.4 2124
2119.2 2118 2111.2 2103.7 2092.6 2083.9 2079.5 2076.9 2073.5 2063.5
2052.3 2045.6 2033.3 2023.7 2008.9 1990.5 1969.8 1943.5 1904.8 1857.6
1796.2 1725.4 1649.7 1574 1497.9 1409.4 1318.6 1228.7 1144.6 1080.8
1032.2 983.7 924.2 846 782.3 748 720 693.2 662.2 628.7
593.7 553.9 511.6 471.3 429.2 388.1 343.3 300.9 263 214.3
165.5 116.6 61.5 38.1 27.7 20.2 12.7 5.3 2.2 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2389.6 2374.6 2361.3 2363.4 2368.7 2364.6 2341.8 2312.8 2294.1
2278.9 2269.3 2261.8 2253.9 2241.3 2233.6 2224.4 2215.6 2206.8 2198.9
2190.2 2184.3 2177.3 2172 2167.2 2163 2154.3 2146 2142.3 2137.6
2131.2 2127.5 2123.6 2115.8 2110.5 2103.2 2100.3 2096.9 2090.5 2082
2071.5 2063 2051.9 2041.8 2026.4 2008.4 1982.5 1949.7 1906.1 1850.9
1783.8 1705.2 1626 1546.9 1467.7 1376 1285.9 1198.1 1121.6 1067.3
1021.9 968.1 900.8 823.7 774.7 746.3 718 687.6 653.7 616.5
577.9 533.7 492 453.7 411.2 367.9 321.2 277.5 236.3 185.8
135.4 84.9 48.1 37 26.7 19.6 12.4 5.3 2.1 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2390.3 2378.3 2363.5 2363.3 2366.1 2366.7 2350.5 2318.5 2294.3
2280.4 2269.7 2260.1 2252.5 2241.8 2231.8 2219.2 2212.3 2199 2190.7
2182 2172 2162.7 2155.4 2150.4 2143.2 2136.6 2126.9 2119.5 2108.7
2101.7 2097.3 2090.8 2083.1 2074.5 2065.7 2056.2 2050.8 2046.5 2039.7
2027.7 2016.3 2005.9 1996.1 1982.4 1967.2 1947 1924.6 1890.5 1850
1799.5 1735.8 1662.9 1590.1 1517.1 1435 1344.1 1255.5 1168.2 1094
1037.4 992.6 939.7 867.8 793.4 748.3 717.6 692.2 663.4 633.4
602.7 567.5 528.6 487.3 446.3 403.2 362.6 321.6 284.7 248.8
194.2 139.6 85.3 40.6 28.3 20.7 13.1 5.6 2.2 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2394.6 2379.5 2366.3 2359.2 2362.1 2363.6 2358.4 2340.1 2311
2288.3 2273 2257.4 2246.7 2236.9 2224.4 2209.3 2199 2186.2 2174.5
2161.7 2149.4 2138.7 2125.6 2113.2 2102.3 2092.1 2081.6 2071.4 2056.8
2047.1 2033.5 2021.9 2011.4 1999.7 1987.8 1976.3 1960.5 1948.1 1935.2
1923.3 1909 1893 1881 1869.3 1854.5 1838.6 1823.3 1804.5 1785.1
1758.7 1730 1688.3 1631.6 1574.9 1517.9 1443.3 1368.8 1289.1 1205.1
1123.8 1042.9 979.8 935.5 891.1 830.8 760.2 711.3 674.4 641.7
609.8 579.7 554.5 529.2 503.7 476.8 446.6 411.8 369.3 323.6
285.5 256.5 233 168.5 104.7 71.8 38.9 6.6 2.2 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2397.6 2384.2 2370.9 2361.1 2355.7 2356.6 2357.7 2353.7 2339.5
2315.4 2287.9 2266.7 2250.2 2235.8 2219.8 2205.4 2189.4 2176.2 2158.6
2142.5 2127.8 2111.2 2095.5 2077.2 2061 2044 2026.9 2009.2 1992.6
1977.8 1961.8 1943.7 1925.2 1903.2 1885.9 1866.2 1847.6 1827 1807.8
1784.1 1763.5 1746.4 1727 1708.9 1687 1663.8 1642.2 1622.8 1601.5
1580.3 1559 1532.2 1506.4 1481.4 1453.4 1424 1387.9 1342.7 1288.6
1223.3 1155.4 1082.3 1003.3 927.2 853.1 789.1 746.5 711.8 663
619.7 590.7 565.9 537.6 509.3 482.4 454.6 425.5 394.6 363.5
331.6 298.2 264.1 229 190.6 152.3 114 76 38 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2399.5 2390.5 2384.4 2370 2362 2350.7 2345.6 2342.3 2340.8
2336.9 2330.1 2316.1 2292.6 2264.8 2239.3 2217.3 2197.3 2178.4 2158.8
2140.7 2122.8 2099.9 2079.2 2056.3 2035.8 2014.9 1992 1969.3 1944.7
1922.2 1895.7 1872.1 1849.2 1824.8 1798.2 1772.1 1746.5 1720.6 1692.5
1665 1636.3 1611.6 1587 1562.3 1528.9 1496.8 1466.4 1438.1 1408.6
1377.7 1346.6 1316 1288.1 1257 1222.3 1188 1150.9 1113.3 1077.8
1039.5 1002.4 964.3 921.9 880.8 838 787.7 727.8 663.4 599.2
532 469.5 417.7 381.9 346.6 316.9 294.3 272.3 249.5 228.4
208.2 186.9 165.6 144.2 122.4 99.7 75.3 56 37.5 19
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2404.5 2400.5 2393.5 2384.7 2377.1 2368.5 2360.8 2351.6 2338.8
2328.8 2317 2309 2300.7 2294.3 2285.4 2275.2 2260.5 2243.6 2222.4
2192.9 2167.3 2136.9 2111.7 2089 2062.4 2036.5 2011.8 1985.9 1958
1931.7 1900.6 1874.4 1841 1812.2 1780.1 1749.3 1716.1 1684.1 1651.7
1618.6 1585.7 1552.6 1519.4 1483 1445.7 1411.7 1374.7 1339.6 1301.2
1263 1224.2 1184 1142.9 1102 1062.8 1024 981.1 938.2 896.1
854.3 813.3 770.6 725.7 682 638.9 595.1 553.1 511.7 472.1
432.8 394.4 358.7 322.3 287.8 251 216.5 184.1 151.8 124.2
103.1 85.9 71.1 56.9 43.9 32.5 23.6 14.7 5.9 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2407.4 2404.1 2402.3 2401.5 2397.1 2390.9 2382.7 2378.4 2367.8
2359.5 2351.5 2340.6 2331 2315.4 2305.6 2290.8 2275 2262.4 2244.6
2229 2211.2 2195.9 2176.2 2158.7 2140.7 2123.8 2106.4 2090.6 2065.6
2040.2 2014 1983.5 1947.9 1908.6 1872.1 1835.2 1798 1761.7 1723.4
1687 1646.9 1610.5 1571.6 1530 1487.8 1446.3 1403.7 1361.3 1319
1275.6 1234.4 1190.7 1145.3 1101.5 1054.9 1008 961.8 916.2 871.7
828.3 783.4 740.8 698.2 655.6 614.5 571.6 528.1 484.2 438.8
395.1 351.7 309.9 271.9 236.6 203 173.1 146.4 123.7 103.6
85.1 69.6 54.2 38.7 28.2 19.9 12.9 7.3 3.9 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2413.3 2414.9 2418.4 2419 2420.4 2420.4 2417.3 2419 2416.1
2412.7 2408 2404.2 2396.4 2393.7 2386.3 2380.2 2370.4 2362.2 2351.6
2340.2 2328.8 2312.9 2297.7 2280.4 2263.5 2244 2224.8 2203.7 2179.5
2155.6 2131.2 2105 2079.6 2051.2 2025.1 1997.7 1968.2 1940.9 1911.3
1878.9 1848.9 1814.6 1781.4 1749 1714.5 1679.1 1643.5 1610.5 1573.5
1539.4 1508.3 1475.1 1441.8 1410.6 1380.2 1350.8 1321.3 1291.8 1262.4
1234.7 1201.8 1171.8 1140.1 1110 1081.8 1054.6 1025.2 991.2 947
895.8 832 768.2 699.4 630.6 561.8 473.6 357.5 267.4 184.9
138 119.4 106.6 87.3 68.7 50.1 31.5 18.4 7.1 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2417.3 2422.4 2430.1 2437.5 2443.8 2447.7 2453.4 2456.8 2462
2463.2 2463.5 2468 2468.7 2468.1 2465 2464.4 2461 2459 2454.1
2450.1 2441.2 2435.1 2426.3 2416.3 2409.7 2400.6 2388.9 2377.2 2364.7
2351.8 2337.3 2321.7 2306.9 2289.7 2275.7 2258.9 2242.7 2227.4 2209.2
2194.1 2177.4 2161.2 2146.9 2132.9 2119.5 2103.7 2089.5 2075 2058.5
2044.6 2028.3 2007.9 1982.6 1958.1 1933.4 1903.3 1868.5 1834.2 1790.5
1746 1697.3 1643.9 1579.9 1506.4 1425.8 1336.9 1241.7 1133.7 1013.1
875.4 756.6 708.7 662.5 650.7 512.3 374.4 304.4 259.2 253.8
255.8 191.9 127.3 101.1 83.1 69.4 55.9 42.3 17.7 11.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2420.7 2432.9 2445.6 2454.3 2463.4 2473.7 2483.1 2492.1 2501.8
2509.6 2516.5 2522.6 2530.6 2533.9 2537.4 2541.7 2545.6 2546 2548.2
2550.5 2550.6 2552.5 2553.1 2552 2550.1 2553.1 2548 2547.1 2544.6
2543.1 2540 2536.9 2532.3 2530.5 2529.7 2523.5 2522.7 2514.2 2506.7
2500.6 2492.1 2483.7 2472.3 2459.8 2443 2422.8 2404 2379.4 2356.4
2328.1 2297.4 2259.7 2216.6 2169.3 2121.7 2066.8 2004.8 1939.7 1866
1788.6 1710.6 1629.6 1544.6 1451.9 1352.3 1257.6 1179.3 1105.6 1030.7
938.3 817.8 714.8 611.8 508.8 468.7 432.7 402.6 360.6 307.4
259.3 226.1 200.8 179.7 154.7 117.5 63.4 38.6 14.1 9.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2421.5 2438.9 2452.1 2466.8 2480.5 2492.1 2505.9 2520.3 2532.8
2546.2 2557.4 2568.2 2580.1 2586 2596.4 2605.2 2611.3 2621.6 2630.2
2635.3 2643.5 2650.8 2656 2662.8 2669.6 2678.2 2682.7 2688.7 2695.9
2700.9 2708.7 2713.9 2718.8 2721.5 2721 2718.5 2716.4 2708.4 2702.7
2688.2 2670.9 2653.5 2632.5 2613.1 2592.1 2561.9 2526.8 2492.4 2447.9
2402.3 2349.2 2294.9 2238 2173.6 2107.7 2037.9 1968.4 1900 1825.4
1744.5 1653.4 1559.7 1471.8 1380.4 1278.7 1178.2 1075 969.2 862.7
748.7 672.2 596.5 564 534.1 504.2 471.9 433.8 393.4 360.5
331.9 303 265 218.8 172.1 147.2 109.6 71.7 53.9 36.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2424.6 2443.7 2461.1 2473.8 2490.9 2508.4 2520.4 2537.8 2555.1
2569.2 2583.3 2595.1 2607.6 2621.9 2633.2 2646.6 2655.7 2670.3 2680.3
2691.8 2702.9 2716.7 2727.7 2740.6 2749.8 2761.1 2772.3 2783.7 2790.6
2802.3 2810.7 2817.1 2822.6 2821.8 2818.4 2816.1 2806 2793.8 2778.5
2764.1 2744.8 2725.7 2703.3 2671.5 2638.2 2604 2560.4 2509.1 2456.1
2404.7 2346.5 2287.2 2221.1 2156.1 2089.6 2022.4 1949.8 1867.5 1774.6
1681.4 1586.7 1490.6 1387.7 1288.3 1188.4 1099.7 1016.7 915.2 801.5
749.5 698 646.5 606.9 565.7 523.9 483.3 449.2 425.5 408.9
390.5 356.2 312.2 271 228.6 169.8 117.6 93.7 70.4 47.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2408.5 2426.8 2444.3 2459.2 2478.8 2493.8 2510.6 2525.4 2543.4 2559.3
2576.2 2589.2 2603.3 2620 2631.8 2644.1 2658.3 2671.8 2685.9 2697.4
2709.7 2720.7 2731.6 2747.5 2760.3 2772.6 2785.4 2793.8 2806.3 2821.7
2830.8 2839.9 2844.5 2848.4 2847.4 2844.9 2837.8 2828.4 2819.7 2803.5
2786.5 2768.7 2746.1 2720.2 2685.8 2655.8 2616.6 2563.9 2514.2 2461.3
2408.7 2351.3 2287.5 2218.8 2152.9 2091 2017.2 1942.1 1855.1 1761.4
1667 1572.9 1474.3 1371.1 1276 1180.3 1099.5 1013.2 902.7 792.9
741.7 692.4 643.2 601.3 563.2 531.1 502.8 480.9 465.5 444.5
408.1 353.4 295.7 242.9 193.4 134 92.5 74 55.6 37.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
